WD14050-5626-80C – Wheel drive
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The wheel drives can only be ordered with a motor.
Technical Data
-
Wheel Diameter 140 mm
-
Height 150 mm
-
Load Capacity 400 kg
-
Efficiency 94 %
-
Max. Output Torque 46.26 Nm
-
Mounting bracket
-
Weight 4.6 kg
-
Wheel Width 50 mm
-
Wheel Material Vulkollan
-
Reduction Ratio 26
-
Rated Output Torque 23.13 Nm
-
For Motor Size 80 mm (BLDC)
-
Moment of Inertia 12 kg mm²
-
Operating Temperature -