WD15050-5626-23X – Wheel drive
Volume Discount
For quantities greater than 10, please contact us for volume pricing.
Availability
The wheel drives can only be ordered with a motor.
Technical Data
-
Wheel Diameter 5.9 in
-
Height - mm
-
Load Capacity 881.6 lb
-
Efficiency 94 %
-
Max. Output Torque 46.26 Nm
-
Mounting bracket
-
Weight 8.6 lb
-
Wheel Width 2 in
-
Wheel Material Vulkollan
-
Reduction Ratio 26
-
Rated Output Torque 23.13 Nm
-
For Motor Size NEMA 23, NEMA 24
-
Moment of Inertia 13 kg mm²
-
Operating Temperature -