WD18050-5611-80X –  Wheel drive

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.
The wheel drives can only be ordered with a motor.

Technical Data

  • Wheel Diameter
  • Height - mm
  • Load Capacity
  • Efficiency 94 %
  • Max. Output Torque 40.54 Nm
  • Mounting bracket  
  • Weight
  • Wheel Width
  • Wheel Material Vulkollan 
  • Reduction Ratio 11 
  • Rated Output Torque 20.27 Nm
  • For Motor Size 80 mm (BLDC) 
  • Moment of Inertia 85 kg mm²
  • Operating Temperature   -  

Dimensions

WD-X
Creation in progress ...