LSNUT-AGAJ-TSCA – Anti-backlash threaded nut with torsion spring
Technical Data
-
Thread Code TSCA
-
Thread Diameter 10 mm
-
Number of Threads 1
-
Bolt Circle 28.6 mm
-
Thread Type Trapezoidal
-
Thread Lead 2 mm
-
Corresponding Motors LSA…-TSCA
-
Mounting Hole Diameter 5.5 mm