SCREW-AAA-UQBN-1000 – Lead screw with ACME thread
Technical Data
-
Thread Diameter 9.53 mm
-
Corresponding Motors LA...-UQBN
-
Core Diameter 7.3 mm
-
Max. Axial Play 0.09 mm
-
Screw Straightness 0.67 mm
-
Screw Material stainless (not resistant to acid and salt water)
-
Screw Length 1000 mm
-
Thread Lead 1.59 mm
-
with End Machining
-
Standard Axial Play 0.05 mm
-
Material Number SUS303Cu (≙1.4570)
-
Thread Lead Delay ± 0.1/300 mm travel
-
Tensile Strength 760 N/mm2