LSNUT-AGAC-UGAQ – Anti-backlash threaded nut with torsion spring
Technical Data
-
Thread Code UGAQ
-
Thread Diameter 4.76 mm
-
Number of Threads 1
-
Bolt Circle 15.2 mm
-
Thread Type ACME
-
Thread Lead 0.64 mm
-
Corresponding Motors LSA...-UGAQ
-
Mounting Hole Diameter 3.2 mm