ZK-USB-RS485-1 –  Converter from USB to RS485

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • More stock available soon.

The converters from USB to RS485 are suitable for all motor controllers/drives of the Cx, Nx series as well as the motors of the PDx-Ex series with RS485 (Modbus RTU) as fieldbus interface. The converter is electrically isolated to prevent damage to the converter or the connected devices through potential differences.

The RS485 interface can be connected via an RJ45 connector or a plug-in terminal. The converter also includes a switchable termination resistor.
 

Technical Data

  • RS485 interface RS485 Half-duplex 
  • PC to adapter cable USB Type A to USB type B (included) 
  • Suitable for N5-1-5, N5-2-5, C5-E-1-03, C5-E-2-03, CL4-E, CL3-E, NP5-02, PD4-E591L42-E-65-5, PD4-E601L42-E-65-5, PD4-EB59CD-E-65-5 
  • RS485 baudrates 10 kBit/s ... 1 Mbit/s 
  • Temperature Range -10 °C - 70 °C
  • Type Converter from USB to RS485, 2-Wire 

Dimensions

Creation in progress ...