Configuration via CANopen
All settings for CANopen can be written in file cfg.txt
or via the memory mechanism (for further information, see chapter Saving objects).
- First, the stored values are applied.
- Next, the values from
cfg.txt
are applied.
Communication settings
Described in the following chapters is how you can change the communication settings.
The controller is configured per default for node-ID 127 and a baud rate of 1 Mbaud.
Setting node-ID and baud rate
In the default setting, the controller starts with a node-ID of 127. If a different node-ID is needed, the new value of the node-ID is entered in object 2009h.
In the default setting, the controller starts with a baud rate of 1 MBd. The baud rate is entered in object 2005h. The value for the corresponding baud rate can be found in the following table.
Value | Baud rate in kBd | |
---|---|---|
dec | hex | |
129 | 81 | 10 |
130 | 82 | 20 |
131 | 83 | 50 |
132 | 84 | 125 |
133 | 85 | 250 |
134 | 86 | 500 |
136 | 88 | 1000 |
You must save the changes by writing value "65766173h" in object 1010h:0Ah. The changes are not taken over until after the controller has been restarted.
Establishing communication
CANopen
Before starting commissioning, we recommend reading chapters Pin assignment and CANopen configuration.