Electrical properties and technical data
Property |
Description / value |
---|---|
Operating voltage | 12 … 58 V DC |
Voltage range of the logic supply | 12 … 30 V DC |
Rated current |
CL4-E-1-xx, low current: 3 Arms CL4-E-2-xx, high current: 6 Arms |
Peak current |
CL4-E-1-xx, low current: 6 Arms for 5 seconds CL4-E-2-xx, high current: 18 Arms for 5 seconds |
Commutation | Stepper motor – open loop, stepper motor – closed loop with encoder, BLDC motor – closed loop with Hall sensor, and BLDC motor – closed loop with encoder |
Operating modes | Profile Position Mode, Profile Velocity Mode, Profile Torque Mode, Velocity Mode, Homing Mode, Interpolated Position Mode, Cyclic Sync Position Mode, Cyclic Sync Velocity Mode, Cyclic Synchronous Torque Mode, Clock-Direction Mode |
Set value setting / programming | Clock-direction, analog, NanoJ program |
Interfaces | CANopen, RS-485 (Modbus RTU), USB (configuration interface) |
Inputs |
|
Outputs | 2 digital outputs, positive switching (typical output voltage corresponds to the connected logic supply – 0.6 V) |
Protection circuit |
Overvoltage and undervoltage protection Overtemperature protection (> 75° Celsius on the power board) |