Pin assignment
Connections
PD1-…-OF-…
- Type: Molex 52991-0308
Pins 1 and 2 are marked in the following figure.
Pin(s) | Function | Note |
---|---|---|
2. 4, 6, 8, 10 | GND | |
1. 3, 5, 7, 9 | +Up | 12-30 V DC Note: You must connect all 5 pins to the supply voltage. |
11 | Digital input 0 | 5/24 V switchable with 323Ah, max. 1 MHz, clock input in clock-direction mode |
12 | Digital input 1 | 5/24 V switchable with 323Ah, max. 1 MHz, direction input in clock-direction mode |
13 | Digital input 2 | 5/24 V switchable with 323Ah |
14 | Analog input / digital input 3 | 12 bit, 0-30 V |
15 | Digital output 0 | Push-pull, 5/+Up V switchable with 323Ah, max. 50 mA |
16 | CAN_H | |
17 | Digital output 1 | Push-pull, 5/+Up V switchable with 323Ah, max. 50 mA |
18 | CAN_L | |
19 | reserved | do not connect |
20 | reserved | do not connect |
21 | reserved | do not connect |
22 | reserved | do not connect |
23 | reserved | do not connect |
24 | reserved | do not connect |
25 | reserved | do not connect |
26 | USER_SPI_NSS | Chip Select pin of the interface Generic SPI |
27 | USER_SPI_MISO | MISO pin of the interface Generic SPI |
28 | USER_SPI_SCK | Clock pin of the interface Generic SPI |
29 | USER_SPI_MOSI | MOSI pin of the interface Generic SPI |
30 | +3.3V | Output voltage |
PD1-…-20-…
- Type: Molex 87437-1273
In the following figure, pin 1 is marked.
Pin | Function | Note |
---|---|---|
1 | Digital output 0 | Push-pull, 5/+Up V switchable with 323Ah, max. 50 mA |
2 | Digital output 1 | Push-pull, 5/+Up V switchable with 323Ah, max. 50 mA |
3 | Digital input 0 | 5/24 V switchable with 323Ah, max. 1 MHz, clock input in clock-direction mode |
4 | Digital input 1 | 5/24 V switchable with 323Ah, max. 1 MHz, direction input in clock-direction mode |
5 | Digital input 2 | 5/24 V switchable with 323Ah |
6 | Analog input / digital input 3 | 12 bit, 0-30 V |
7 | CAN_H | |
8 | CAN_L | |
9 | reserved | do not connect |
10 | reserved | do not connect |
11 | +Up | 12-30 V DC |
12 | GND |
PD1-…-65-…
- Type: M12, 8-pin, Y4-coded, male
The pin numbers are marked in the following figure.
Switching thresholds
The following switching thresholds apply for the digital inputs and the analog input (if available):
Max. voltage |
Switching thresholds |
|
---|---|---|
On | Off | |
5 V | > 2 V | < 0,8 V |
24 V | > 15 V | < 5 V |
Voltage source
The operating or supply voltage supplies a battery, a transformer with rectification and filtering, or a switching power supply.
Permissible operating voltage
The maximum operating voltage is 30 V. If the input voltage of the controller exceeds the threshold value set in 2034h, the motor is switched off and an error triggered. The minimum operating voltage is 12 V DC. If the input voltage of the controller falls below the threshold value set in 2035h, the motor is switched off and an error triggered.
A charging capacitor of at least 4700 µF / 50 V (approx. 1000 µF per ampere rated current) must be connected in parallel to the supply voltage to avoid exceeding the permissible operating voltage (e. g., during braking).