Pin assignment
Overview
Connection | Function | |
---|---|---|
X1 | EtherCAT IN | |
X2 | EtherCAT OUT | |
X3 | Voltage supply | |
X4 | Inputs/outputs and external logic supply | |
L1 | Power LED, see chapter Power LED | |
RUN | EtherCAT RUN LED, see chapter EtherCAT LEDs | |
ERR | EtherCAT ERROR LED, see chapter EtherCAT LEDs | |
LINK | EtherCAT LINK LED, see chapter EtherCAT LEDs |
X1 − EtherCAT IN
Connection for EtherCAT. Type: M12, 4-pin, D-coded, female
Suitable Nanotec cable: ZK-M12-4-2M-1-D-RJ45 (not included in the scope of delivery)
Pin | Function | Note |
---|---|---|
1 | TD+ | Transmission Data + |
2 | RD+ | Receiver Data + |
3 | TD- | Transmission Data - |
4 | RD- | Receiver Data - |
X2 − EtherCAT OUT
Connection for EtherCAT. Type: M12, 4-pin, D-coded, female
Suitable Nanotec cable: ZK-M12-4-2M-1-D-RJ45 (not included in the scope of delivery)
Pin | Function | Note |
---|---|---|
1 | TD+ | Transmission Data + |
2 | RD+ | Receiver Data + |
3 | TD- | Transmission Data - |
4 | RD- | Receiver Data - |
X3 – voltage supply
Connection for the main supply. Type: M12, 5-pin, B-coded, male
Suitable Nanotec cable: ZK-M12-5-2M-1-B-S (not included in the scope of delivery)
Voltage source
The operating or supply voltage supplies a battery, a transformer with rectification and filtering, or a switching power supply.
Pin assignment
Pin | Function | Note |
---|---|---|
1 | +Ub | 12 - 48 V DC ±5% |
2 | +Ub | 12 - 48 V DC ±5% |
3 | GND | |
4 | GND | |
5 | n.c. | Not used |
Permissible operating voltage
The maximum operating voltage is 50.4 V DC. If the input voltage of the controller exceeds the threshold value set in 2034h, the motor is switched off and an error triggered. Above the response threshold set in 4021h:02h, the integrated ballast circuit is activated (wirewound resistor Z32041412209K6C000 from Vishay with 3 W continuous output).
The minimum operating voltage is 11.4 V DC. If the input voltage of the controller falls below 10 V, the motor is switched off and an error triggered.
A charging capacitor of at least 4700 µF / 50 V (approx. 1000 µF per ampere rated current) must be connected to the supply voltage to avoid exceeding the permissible operating voltage (e.g., during braking).
X4 – Inputs/outputs and external logic supply
Connection for the digital and analog inputs/outputs and the external logic supply. Type: M12, 12-pin, A-coded, male
Suitable Nanotec cable: ZK-M12-12-2M-1-AFF (not included in the scope of delivery)
Pin | Function | Note |
---|---|---|
1 | GND | |
2 | Digital input 1 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
3 | Digital input 2 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
4 | Digital input 3 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
5 | Digital input 4 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
6 | Digital input 5 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
7 | Digital input 6 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
8 | Analog input | 10 bit, 0 V…+10 V or 0…20 mA, switchable by means of software with object 3221h |
9 | Digital output 1 | Digital output, open drain, max. 24 V / 100 mA |
10 | Digital output 2 | Digital output, open drain, max. 24 V / 100 mA |
11 | Voltage output | +5 V, max. 100 mA |
12 | +UB Logic | +24 V DC, input voltage for the logic supply, current consumption: approx. 39 mA |
Should the main supply fail, the logic supply keeps the electronics, the encoder and the communication interface in operation.
The windings of the motor are not supplied by the logic supply.
Max. Voltage | Switching thresholds | |
---|---|---|
Switching on | Switching off | |
5 V | > 4.09 V | < 0.95 V |
24 V | > 14.74 V | < 3.78 V |