PSA56 USB Online Manual

752 Telegram Source Selection

Function

With this parameter you determine the source for the telegram selection,

Object description

Index 02F0h
Object name Telegram Source Selection
Object Code VARIABLE
Data type UNSIGNED16
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Firmware version FIR-v2139-B1020888
Change history

Description

  • Value "0" The telegram is selected via the PROFINET project planning and the selected telegram is shown in 922 Telegram Selection.
  • Value "1": You select the telegram via the PROFIdrive parameter 922 Telegram Selection.

Contents