PSA56 USB Online Manual

819 Position Mode

Function

The parameter describes the positioning behavior in the Manual Data Input mode.

Object description

Index 0333h
Object name Position Mode
Object Code VARIABLE
Data type UNSIGNED16
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 0001h
Firmware version FIR-v2139-B1020888
Change history

Description

Bit 0 (Absolute/Relative positioning mode)

Value = 1: The target position in the signal TARPOS defines the absolute target position for the motion.

Value = 0. The target position in the signal TARPOS defines the relative target position for the motion related to the actual axis position.

Bit 1 (Positive Modulo positioning direction)

This command is only functional if the absolute position mode is activated (bit 0 = 1).

Value 1: The absolute position shall be reached by a motion in the positive direction. If bit 1 and bit 2 are both "1", the target position shall be reached by the shortest path.

Value 0 If bits 1 and 2 are both "0", the target position shall be reached by the shortest path.

Bit 2 (Negative Modulo positioning direction)

This command is only functional if the absolute position mode is activated (bit 0 = 1).

Value= 1: The absolute position shall be reached by a motion in the negative direction. If bit 1 and bit 2 are both "1", the target position shall be reached by the shortest path.

Value= 0 If bits 1 and 2 are both "0", the target position shall be reached by the shortest path.

Contents