SCB6018L4204-B – Stepper motor with FluxFocus technology – NEMA 24
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 24
-
Current per Winding 4.2 A
-
Rotor Inertia 840 gcm²
-
Inductance per Winding 2.4 mH
-
Length "A" 88 mm
-
Shaft end double
-
Shaft D-shaft
-
Size 60 mm
-
Holding Torque 360 Ncm
-
Resistance per Winding 0.72 Ohm
-
Resolution 1.8 °/step
-
Weight 1.4 kg
-
Shaft Diameter 8 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 199.40 rpm
|
||
---|---|---|---|---|
4.2A 24V | 2.91 | |||
4.2A 48V | 3.54 | |||
|
Downloads
Accessories
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|