SCB6018M4204-B – Stepper motor with FluxFocus technology – NEMA 24
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 24
-
Current per Winding 4.2 A
-
Rotor Inertia 450 gcm²
-
Inductance per Winding 1.3 mH
-
Length "A" 2.2 in
-
Shaft end double
-
Shaft D-shaft
-
Size 2.4 in
-
Holding Torque 283.22 oz-in
-
Resistance per Winding 0.49 Ohm
-
Resolution 1.8 °/step
-
Weight 1.7 lb
-
Shaft Diameter 0.315 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 448.70 rpm
|
||
---|---|---|---|---|
4.2A 24V | 1.68 | |||
4.2A 48V | 2 | |||
|
Downloads
Accessories
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|