GP42-N1-4-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Efficiency 91 %
-
Rated Output Torque 1 Nm
-
Reduction Ratio 4
-
Moment of Inertia 0.692 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 0.22 in
-
Admissible Axial Shaft Load 540 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 48 ´(arc minutes)
-
Max. Output Torque 3 Nm
-
Max. Input Speed 8500 rpm
-
Service Life 5000 h
-
Length "L" 1.8 in
-
Weight 0.64 lb
-
Admissible Radial Shaft Load 180 N