GP42-N1-5-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Efficiency 91 %
-
Rated Output Torque 0.9 Nm
-
Reduction Ratio 5
-
Moment of Inertia 0.382 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 5.5 mm
-
Admissible Axial Shaft Load 580 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 35 ´(arc minutes)
-
Max. Output Torque 2.7 Nm
-
Max. Input Speed 11000 rpm
-
Service Life 5000 h
-
Length "L" 45.5 mm
-
Weight 0.28 kg
-
Admissible Radial Shaft Load 200 N