GP42-N2-24-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Efficiency 82 %
-
Rated Output Torque 4.9 Nm
-
Reduction Ratio 24
-
Moment of Inertia 0.638 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 5.5 mm
-
Admissible Axial Shaft Load 980 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 34 ´(arc minutes)
-
Max. Output Torque 9.8 Nm
-
Max. Input Speed 8500 rpm
-
Service Life 5000 h
-
Length "L" 59.7 mm
-
Weight 0.38 kg
-
Admissible Radial Shaft Load 330 N