GP42-N2-30-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Efficiency 81 %
-
Rated Output Torque 4.9 Nm
-
Reduction Ratio 30
-
Moment of Inertia 0.403 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 0.22 in
-
Admissible Axial Shaft Load 1060 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 34 ´(arc minutes)
-
Max. Output Torque 9.8 Nm
-
Max. Input Speed 11000 rpm
-
Service Life 5000 h
-
Length "L" 2.3 in
-
Weight 0.84 lb
-
Admissible Radial Shaft Load 360 N