GP80-T2-26-SR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 80 mm (BLDC), 90 mm (BLDC), NEMA 34
-
Efficiency 85 %
-
Rated Output Torque 47.85 Nm
-
Reduction Ratio 26.278
-
Moment of Inertia 19.5 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 14.7 mm
-
Admissible Axial Shaft Load 2950 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 21 ´(arc minutes)
-
Max. Output Torque 116 Nm
-
Max. Input Speed 5307 rpm
-
Service Life 10000 h
-
Length "L" 95.5 mm
-
Weight 2.7 kg
-
Admissible Radial Shaft Load 970 N