High-torque gearboxes – Products

NEMA 17 planetary gearbox for stepper motors (stepper or BLDC)

GP42 – High-torque planetary gearboxes

Planetary gearboxes for NEMA 17 stepper motors and brushless DC motors. Suitable for external rotor motors and internal rotor motors.
  • Reduction Ratio 3.93  - 240.55 
  • Rated Output Torque 6.5 Nm - 15 Nm
  • Efficiency 78 % - 90 %
  • Max. Backlash 60 ´(arc minutes)
  • For Motor Size 45 mm (BLDC), NEMA 17 
NEMA 23/24 planetary gearbox for stepper motors (stepper or BLDC)

GP56 – High-torque planetary gearboxes

Planetary gearboxes for NEMA 23 and 24 (56/60 mm) motors. With 12mm shaft and planets that run on sliding bearings or with 14mm shaft and reinforced output bearings.
  • Reduction Ratio 3.29  - 256.23 
  • Rated Output Torque 13.55 Nm - 26.38 Nm
  • Efficiency 70 % - 92 %
  • Max. Backlash 30 ´(arc minutes) - 45 ´(arc minutes)
  • For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24 
Planetary gearboxes for NEMA 34 motors, 80 mm BLDC motors and 90 mm external rotor motors. Select motor → Request a quote or buy online!

GP80 – High-torque planetary gearboxes

Planetary gearboxes for NEMA 34 motors, 80 mm BLDC motors and 90 mm external rotor motors.
  • Reduction Ratio 4.182  - 26.278 
  • Rated Output Torque 21.37 Nm - 47.85 Nm
  • Efficiency 85 % - 92 %
  • Max. Backlash 21 ´(arc minutes) - 22 ´(arc minutes)
  • For Motor Size 80 mm (BLDC), 90 mm (BLDC), NEMA 34 

High-torque gearboxes – Filter

Please wait while productfinder is loading ...

How to use the product finder Share results

Product finder

Reduction Ratio
0
0
From
To
Rated Output Torque
0 Nm
0 Nm
From Nm
To Nm
Max. Output Torque
0 Nm
0 Nm
From Nm
To Nm
For Motor Size
Setting this filter would yield no results with your current selection.
Efficiency
Setting this filter would yield no results with your current selection.
Calculated Length
0 mm
0 mm
From mm
To mm
Max. Backlash
Setting this filter would yield no results with your current selection.

0 Results

Article Reduction Ratio Rated Output Torque Max. Output Torque For Motor Size Efficiency Calculated Length Max. Backlash Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales