GP42-S3-96-SR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Efficiency 78 %
-
Rated Output Torque 12.2 Nm
-
Reduction Ratio 95.7
-
Moment of Inertia 0.71 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 0.22 in
-
Admissible Axial Shaft Load 890 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 60 ´(arc minutes)
-
Max. Output Torque 24.4 Nm
-
Max. Input Speed 9187 rpm
-
Service Life 10000 h
-
Length "L" 2.6 in
-
Weight 1.1 lb
-
Admissible Radial Shaft Load 305 N