NME1-UVW-T14 – Magnetic encoder
Technical Data
-
Index
-
Encoder Signal Type incremental
-
Shaft Diameter 5 mm
-
Output Signals phase A, A\, B, B\, I, I\, H1, H2, H3
-
Limit Frequency 500 kHz
-
Signal Level low:<2.0 V (@l_load=20 mA), high: VCC-0.2 V (@l_load=20 mA)
-
Operating Temperature -20 °C - 80 °C
-
Humidity max. 90 % (no condensation)
-
Line Driver
-
Encoder Resolution 1024 CPR
-
Operating Voltage (Encoder) 5.00 – 24.00 V
-
Current Consumption 30 mA
-
Limit Speed 30000 RPM
-
Max. Output Current per Channel 70 mA (@Vcc=5 V, Vout=3 V), 90 mA (@Vcc=24 V, Vout=18 V)
-
Storage Temperature -40 °C - 85 °C
Dimensions
Downloads
Accessories
ZK-GHR13-500-S-GHR | Encoder cable NME1/CL3 0.5m |
|
|
ZK-NME1-13-500-S | Encoder cable NME1 0.5m |
|