C5-01 – Stepper motor controllers / drives
Availability
- Please contact us for volume pricing and current availability.
High-performance stepper motor controller with 6 A rated current/6 A peak current. Controlled via clock & direction or as speed or position specification via the analog input. Quick and simple to parameterize and program via USB and DIP switch.
- Open-loop controller
- Simple programming with the Plug & Drive Studio
- Programmable for stand-alone operation
- 6 digital inputs (3 differential inputs)
- 1 analog input
- 2 digital outputs
Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual and the document “Instructions for Firmware Update to Version FIR-v2039” when using Plug & Drive Studio 2.
Technical Data
-
Fieldbus -
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 6 A
-
Number of Digital Inputs 6
-
Number of Analog Inputs 1
-
Number of Digital Outputs 2
-
Encoder Input
-
Weight 0.13 kg
-
Interface USB
-
Rated Current (RMS) 6 A
-
Matching Motors Stepper Motors
-
Type of Digital Inputs 24 V, 5/24 V switchable
-
Type of Analog Input 0 - 20 mA / 0 - 10 V switchable
-
Type of Digital Output open-drain (max. 24 V/100 mA)
-
Brake Output
-
Temperature Range -10 °C - 40 °C
Dimensions
Downloads
CAD
Manuals
Conformity
Accessories
ZCPHOF-MC1,5-4 * | Clip-on Plug, 4-pin, RM 3.5 mm |
|
|
Z-K4700/50 | Capacitor |
|
|
Z-K10000/100 | Capacitor |
|
|
ZK-MICROUSB | Micro USB cable 1.5m |
|
|
ZCPHOFK-MC0,5-5 * | Connector |
|
|
ZCPHOFK-MC0,5-10 * | Connector |
|
|
ZCPHOF-MC1,5-2 * | Clip-on Plug, 2-pin, RM 3.5 mm |
|
Knowledge Base
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
Our example programs show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers.
Our C5 controller is preprogrammed for clock-direction and analog speed mode. Here you find the applicable and documented configuration files to edit all settings for these modes easily.