GPLEP50-1S-5 – Precision planetary gearboxes
The spacer sleeve MK-DH-6,35-8-GPLE40 must also be ordered if this gearbox will be attached to motors with an 6,35 mm shaft.
Technical Data
-
Reduction Ratio 5
-
Max. Output Torque 21 Nm
-
Max. Backlash 15 ´(arc minutes)
-
Flange Length L1 1.1 in
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 17
-
Moment of Inertia ≤3 kg mm²
-
Admissible Axial Shaft Load 800 N
-
Rated Output Torque 13 Nm
-
Efficiency 97 %
-
Length "L" 1.8 in
-
Weight 1.5 lb
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 18000 rpm
-
Admissible Radial Shaft Load 700 N
Dimensions
Downloads
Datasheets
Conformity
Accessories
MK-DH-6,35-8 | Spacer sleeve |
|