GPLEP50 – Precision planetary gearboxes Description Technical data Gearboxes for NEMA 17 (42 mm) motors. Available in various lengths and reductions. Reduction Ratio 5 - 25 Rated Output Torque 5 Nm - 13 Nm Efficiency 95 % - 97 % Max. Backlash 15 ´(arc minutes) - 19 ´(arc minutes)
GPLEP70 – Precision planetary gearboxes Description Technical data Gearboxes in various lengths and reductions for NEMA 23 (56 mm) and NEMA 24 (60 mm) motors. Available in various lengths and reductions. Reduction Ratio 5 - 25 Rated Output Torque 15 Nm - 30 Nm Efficiency 95 % - 97 % Max. Backlash 10 ´(arc minutes) - 12 ´(arc minutes)
GPLEP90 – Precision planetary gearboxes Description Technical data Gearboxes for NEMA 34 (86 mm) motors. Available in various lengths and reductions. Reduction Ratio 5 - 25 Rated Output Torque 38 Nm - 82 Nm Efficiency 95 % - 97 % Max. Backlash 7 ´(arc minutes) - 9 ´(arc minutes)