GPLEP70-1S-5 – Precision planetary gearboxes
The spacer sleeve MK-DH-8-11-GPLE must also be ordered if this gearbox will be attached to motors with an 8 mm shaft.
Technical Data
-
Reduction Ratio 5
-
Max. Output Torque 48 Nm
-
Max. Backlash 10 ´(arc minutes)
-
Flange Length L1 0.94 in
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 23, NEMA 24
-
Moment of Inertia ≤17.4 kg mm²
-
Admissible Axial Shaft Load 1000 N
-
Rated Output Torque 30 Nm
-
Efficiency 97 %
-
Length "L" 2 in
-
Weight 3.3 lb
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 13000 rpm
-
Admissible Radial Shaft Load 900 N
Dimensions
Downloads
Datasheets
Conformity
Accessories
MK-DH-8-11-GPLE | Spacer sleeve |
|