GPLE60-1S-10-F80 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 10
-
Max. Output Torque 24 Nm
-
Max. Backlash 10 ´(arc minutes)
-
Flange Length L1 41 mm
-
IP-Protection Gearbox IP54
-
For Motor Size 80 mm (BLDC)
-
Moment of Inertia 6.5 kg mm²
-
Admissible Axial Shaft Load 450 N
-
Rated Output Torque 15 Nm
-
Efficiency 96 %
-
Length "L" 47 mm
-
Weight 0.9 kg
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 13000 rpm
-
Admissible Radial Shaft Load 340 N