GPLK42-23 – Lightweight planetary gearboxes
Technical Data
-
Reduction Ratio 22.66
-
Max. Output Torque 12 Nm
-
Max. Backlash 90 ´(arc minutes)
-
Flange Length L1 0.2 in
-
Service Life 5000 h
-
Operating Temperature -15 to +65 °C
-
Axial Play < 0.2 mm
-
Admissible Radial Shaft Load 40 N
-
Rated Output Torque 6 Nm
-
Efficiency 70 %
-
Length "L" 2.3 in
-
Weight 0.39 lb
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Max. Input Speed 5000 rpm
-
Admissible Axial Shaft Load 40 N