GPLK42-4,3 – Lightweight planetary gearboxes
Technical Data
-
Reduction Ratio 4.25
-
Max. Output Torque 8 Nm
-
Max. Backlash 90 ´(arc minutes)
-
Flange Length L1 0.2 in
-
Service Life 5000 h
-
Operating Temperature -15 to +65 °C
-
Axial Play < 0.2 mm
-
Admissible Radial Shaft Load 40 N
-
Rated Output Torque 4 Nm
-
Efficiency 75 %
-
Length "L" 1.7 in
-
Weight 0.32 lb
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Max. Input Speed 5000 rpm
-
Admissible Axial Shaft Load 40 N