The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
C5-E-2-81 – Motor controller/drive for Modbus TCP or USB
Availability
- Please contact us for volume pricing and current availability.
Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual (FIR-v2139) when using Plug & Drive Studio 2.
Technical Data
-
Fieldbus Modbus TCP
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 30 A
-
Number of Digital Inputs 5
-
Number of Analog Inputs 2
-
Number of Digital Outputs 3
-
Encoder Input
-
Brake Output
-
Temperature Range -10 °C - 40 °C
-
Interface USB
-
Rated Current (RMS) 10 A
-
Matching Motors Brushless DC motors, Stepper Motors
-
Type of Digital Inputs 5/24 V switchable
-
Type of Analog Input 0 - 10 V, 0 - 20 mA / 0 - 10 V switchable
-
Type of Digital Output open-drain (max. 24 V/100 mA)
-
Encoder Signal Type incremental
-
Weight 0.27 kg
Dimensions
Downloads
Manuals
- Functional Description Plug & Drive-Interface (pdf, 316 KB)
- Modbus Registers Application Note (pdf, 237 KB)
- C5-E Modbus TCP/USB Technical Manual (pdf, 4 MB)
- Quick Start Guide C5-E-1-81, C5-E-2-81 (pdf, 452 KB)
- C5-E Modbus TCP/USB Technical Manual Stock Firmware (pdf, 4 MB)
- C5-E Modbus TCP/USB Online Manual
Conformity
Accessories
EB-BRAKE-48V | Brake module |
|
|
ZK-PADP-12-500-S | Encoder cable contr. 0.5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|
|
ZK-MCM-12-500-S-JPAD | Encoder cable NME2/3 0.5m |
|
|
ZK-MCM-12-2,0-S-JPAD | Encoder cable NME2/3 2.0m |
|
|
ZK-NOE-10-500-S-PADP | Encoder cable NOE 0.5m |
|
|
ZK-NTO3-10-500-PADP | Encoder cable NTO3 0.5m |
|
|
ZK-NTO3-10-1000-PADP | Encoder cable NTO3 1m |
|
|
ZK-WEDL-500-S-PADP | Encoder cable WEDL 0.5m |
|
|
Z-K4700/50 | Capacitor |
|
|
Z-K10000/100 | Capacitor |
|
|
ZK-MICROUSB | Micro USB cable 1.5m |
|
|
ZCPHOFKC-2,5HC-4 * | 4-pin terminal connector |
|
|
ZCPHOFK-MC0,5-12 * | Connector |
|
|
ZCPHOFKC-2,5HC-2 * | 2-pin terminal connector |
|
|
ZCPHOFK-MC0,5-2 * | Connector |
|
Knowledge Base
Our example programs show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers.
This application note shows you how to connect a Nanotec controller/drive with Ethernet using a DHCP tool.