LSA281S10-B-THCA-152 – External linear actuator – NEMA 11
Availability
The motor cable is included in the scope of delivery.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 28 mm
-
Shaft end double
-
Speed 40 mm/s
-
Thread Diameter 5 mm
-
Resolution 10 µm/step
-
Inductance per Winding 2.5 mH
-
Screw Length "L" 152.4 mm
-
Weight 0.13 kg
-
NEMA 11
-
Peak Force 130.7 N
-
Current per Winding 1 A
-
Thread Lead 2 mm
-
Resistance per Winding 2.7 Ohm
-
Max. Axial Play ±0.05 mm
-
Length "A" 33 mm
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 4.10 mm/s
|
||
---|---|---|---|---|---|
1A 24V |
|
121.67 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
LSNUT-AEAE-THCA | Axial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AGAC-THCA | Anti-backlash threaded nut with torsion spring |
|
|
LSNUT-AAAA-THCA | Threaded nut |
|
|
NANOLUBE-50G | Bearing grease | € 17.40 |
|