GP42-S1-9-SR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Efficiency 90 %
-
Rated Output Torque 7 Nm
-
Reduction Ratio 8.73
-
Moment of Inertia 0.22 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 5.5 mm
-
Admissible Axial Shaft Load 890 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 60 ´(arc minutes)
-
Max. Output Torque 14 Nm
-
Max. Input Speed 18000 rpm
-
Service Life 10000 h
-
Length "L" 37.2 mm
-
Weight 0.28 kg
-
Admissible Radial Shaft Load 305 N