GP42-S2-26-SR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 45 mm (BLDC), NEMA 17
-
Efficiency 85 %
-
Rated Output Torque 8.6 Nm
-
Reduction Ratio 25.62
-
Moment of Inertia 0.4 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 5.5 mm
-
Admissible Axial Shaft Load 890 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 60 ´(arc minutes)
-
Max. Output Torque 17.2 Nm
-
Max. Input Speed 14050 rpm
-
Service Life 10000 h
-
Length "L" 51.1 mm
-
Weight 0.4 kg
-
Admissible Radial Shaft Load 305 N