LSA421S14-B-UKBN-152 – External linear actuator – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 1.7 in
-
Shaft end double
-
Speed 36 mm/s
-
Thread Diameter 0.2499 in
-
Resolution 7.9 µm/step
-
Inductance per Winding 2.8 mH
-
Screw Length "L" 6 in
-
Weight 0.57 lb
-
NEMA 17
-
Peak Force 451.6 N
-
Current per Winding 1.4 A
-
Thread Lead 0.062582 in
-
Resistance per Winding 2 Ohm
-
Max. Axial Play ±0.08 mm
-
Length "A" 1.3 in
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 3.80 mm/s
|
||
---|---|---|---|---|---|
1.4A 24V |
|
458.53 | |||
1.4A 48V |
|
448.59 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-JST-EHR-6-0.5M-S | Motor cable 0.5m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
LSNUT-AGAE-UKBN | Anti-backlash threaded nut with torsion spring |
|
|
LSNUT-AFAE-UKBN | Radial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AAAE-UKBN | Threaded nut |
|
|
LSNUT-AEAE-UKBN | Axial anti-backlash threaded nut with helical spring |
|