LSA561S20-A-UQKE-152 – External linear actuator – NEMA 23
Technical Data
-
Size 2.2 in
-
Shaft end single
-
Speed 150 mm/s
-
Thread Diameter 0.3751 in
-
Resolution 50.8 µm/step
-
Inductance per Winding 4.3 mH
-
Screw Length "L" 6 in
-
Weight 1.7 lb
-
NEMA 23
-
Peak Force 352.2 N
-
Current per Winding 2 A
-
Thread Lead 0.3999 in
-
Resistance per Winding 1.5 Ohm
-
Max. Axial Play 0.0047 in
-
Length "A" 2 in
-
Screw Coating
Dimensions

Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 15.50 mm/s
|
||
---|---|---|---|---|---|
2A 24V |
|
345.21 | |||
2A 48V |
|
334.9 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
LSNUT-AEAJ-UQKE | Axial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AFAJ-UQKE | Radial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AAAG-UQKE | Threaded nut |
|
|
LSNUT-AGAJ-UQKE | Anti-backlash threaded nut with torsion spring |
|