ST8918M4508-A – Stepper motor – NEMA 34
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 34
-
Current per Winding 4.5 A
-
Holding Torque Bipolar 841.13 oz-in
-
Resistance per Winding 0.66 Ohm
-
Resolution 1.8 °/step
-
Weight 6.2 lb
-
Size 3.4 in
-
Holding Torque Unipolar 594.77 oz-in
-
Rotor Inertia 1900 gcm²
-
Inductance per Winding 3 mH
-
Length "A" 3.8 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 60.00 rpm
|
||
---|---|---|---|---|
6.37A 24V parallel | 5.18 | |||
6.37A 48V parallel | 5.28 | |||
3.15A 24V series | 4.31 | |||
3.15A 48V series | 5.18 | |||
|