AS5918L4204-EB – Stepper motor with M12 connector IP65 – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 56 mm
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 187 Ncm
-
Inductance per Winding 1.9 mH
-
Length "A" 138 mm
-
Brake
-
Encoder
-
Encoder Resolution 500 CPR
-
NEMA 23
-
Current per Winding 4.2 A
-
Resistance per Winding 0.58 Ohm
-
Rotor Inertia 480 gcm²
-
Weight 1.3 kg
-
Holding Torque (Brake) 100 Ncm
-
Encoder Type incremental
-
Operating Voltage (Encoder) 5 V
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 229.50 rpm
|
||
---|---|---|---|---|
4.2A 24V | 1.47 | |||
4.2A 48V | 1.55 | |||
|
Downloads
Accessories
ZK-M12-5-5M-1-AFF | Motor cable straight, 5m |
|
|
ZK-M12-5-5M-2-AFF | Motor cable angled, 5m |
|
|
ZK-M12-5-2M-1-AFF | Motor cable straight, 2m |
|
|
ZK-M12-5-2M-2-AFF | Motor cable angled, 2m |
|
|
ZK-M8-3-2M-1-AFF | Brake cable straight, 2m |
|
|
ZK-M8-3-2M-2-AFF | Brake cable angled, 2m |
|
|
ZK-M8-3-5M-1-AFF | Brake cable straight, 5m |
|
|
ZK-M8-3-5M-2-AFF | Brake cable angled, 5m |
|
|
ZK-M12-8-2M-1-AFF | Encoder cable straight, 2m |
|
|
ZK-M12-8-2M-2-AFF | Encoder cable angled, 2m |
|
|
ZK-M12-8-5M-1-AFF | Encoder cable straight, 5m |
|
|
ZK-M12-8-5M-2-AFF | Encoder cable angled, 5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|