LGA561S20-A-TSCA-019 – Captive linear actuator – NEMA 23
Technical Data
-
Size 2.2 in
-
Shaft end single
-
Speed 30 mm/s
-
Thread Diameter 0.3936 in
-
Resolution 10 µm/step
-
Inductance per Winding 4.3 mH
-
Stroke Length "X" 0.75 in
-
Length "A" 2 in
-
Screw Coating
-
NEMA 23
-
Peak Force 938.9 N
-
Current per Winding 2 A
-
Thread Lead 0.07872 in
-
Resistance per Winding 1.5 Ohm
-
Max. Axial Play 0.0028 in
-
Length "B" 1.1 in
-
Weight 1.6 lb
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 3.10 mm/s
|
||
---|---|---|---|---|---|
2A 24V |
|
861.89 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
NANOLUBE-50G | Bearing grease | € 17.40 |
|
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m | € 6.30 |
|