LGA561S20-A-TSCA-038 – Captive linear actuator – NEMA 23
Technical Data
-
Size 56 mm
-
Shaft end single
-
Speed 30 mm/s
-
Thread Diameter 10 mm
-
Resolution 10 µm/step
-
Inductance per Winding 4.3 mH
-
Stroke Length "X" 38.1 mm
-
Length "A" 50.3 mm
-
Screw Coating
-
NEMA 23
-
Peak Force 938.9 N
-
Current per Winding 2 A
-
Thread Lead 2 mm
-
Resistance per Winding 1.5 Ohm
-
Max. Axial Play 0.07 mm
-
Length "B" 48.2 mm
-
Weight 0.75 kg
Dimensions

Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 3.10 mm/s
|
||
---|---|---|---|---|---|
2A 24V |
|
861.89 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
NANOLUBE-50G | Bearing grease |
|
|
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|