GP56-N1-4-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 93 %
-
Rated Output Torque 2 Nm
-
Reduction Ratio 3.96
-
Moment of Inertia 3.5 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 0.24 in
-
Admissible Axial Shaft Load 790 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 39 ´(arc minutes)
-
Max. Output Torque 5.9 Nm
-
Max. Input Speed 6050 rpm
-
Service Life 5000 h
-
Length "L" 2 in
-
Weight 1.2 lb
-
Admissible Radial Shaft Load 300 N