GP56-N1-5-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 92 %
-
Rated Output Torque 1.7 Nm
-
Reduction Ratio 5.37
-
Moment of Inertia 2.3 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 0.24 in
-
Admissible Axial Shaft Load 880 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 42 ´(arc minutes)
-
Max. Output Torque 5 Nm
-
Max. Input Speed 8800 rpm
-
Service Life 5000 h
-
Length "L" 2 in
-
Weight 1.2 lb
-
Admissible Radial Shaft Load 330 N