GP56-N1-6-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 92 %
-
Rated Output Torque 1.5 Nm
-
Reduction Ratio 6.19
-
Moment of Inertia 2 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 6 mm
-
Admissible Axial Shaft Load 920 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 43 ´(arc minutes)
-
Max. Output Torque 4.6 Nm
-
Max. Input Speed 10100 rpm
-
Service Life 5000 h
-
Length "L" 50 mm
-
Weight 0.57 kg
-
Admissible Radial Shaft Load 350 N