GP56-N2-11-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 86 %
-
Rated Output Torque 6.4 Nm
-
Reduction Ratio 10.68
-
Moment of Inertia 5.6 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 6 mm
-
Admissible Axial Shaft Load 1100 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 22 ´(arc minutes)
-
Max. Output Torque 12.6 Nm
-
Max. Input Speed 4700 rpm
-
Service Life 5000 h
-
Length "L" 67 mm
-
Weight 0.83 kg
-
Admissible Radial Shaft Load 420 N