GP56-N2-26-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 86 %
-
Rated Output Torque 11.8 Nm
-
Reduction Ratio 25.88
-
Moment of Inertia 3.3 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 6 mm
-
Admissible Axial Shaft Load 1275 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 18 ´(arc minutes)
-
Max. Output Torque 19 Nm
-
Max. Input Speed 6050 rpm
-
Service Life 5000 h
-
Length "L" 67 mm
-
Weight 0.79 kg
-
Admissible Radial Shaft Load 560 N