GP56-N2-35-SR – Low-noise planetary gearboxes
Technical Data
-
For Motor Size 68 mm (BLDC), NEMA 23, NEMA 24
-
Efficiency 85 %
-
Rated Output Torque 10.1 Nm
-
Reduction Ratio 35.05
-
Moment of Inertia 2.2 kg mm²
-
Operating Temperature -10 °C - 50 °C
-
Flange Length L1 0.24 in
-
Admissible Axial Shaft Load 1275 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 19 ´(arc minutes)
-
Max. Output Torque 19 Nm
-
Max. Input Speed 8800 rpm
-
Service Life 5000 h
-
Length "L" 2.6 in
-
Weight 1.7 lb
-
Admissible Radial Shaft Load 620 N