CL3-E CANopen/USB/Modbus RTU Online Manual

971 Transfer Into A Nonvolatile Memory

Function

With this parameter you can save all objects or one category of objects. You can find the categories in the chapter Saving objects.

Object description

Index 03CBh
Object name Transfer Into A Nonvolatile Memory
Object Code VARIABLE
Data type UNSIGNED16
Savable no
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Firmware version FIR-v2139-B1020888
Change history

Description

In order to save the category "application" for example, swrite here the value "3".

When the procedure has ended, the parameter is reset to "0".

Contents