Pin assignment
Overview
Connector | Function | |
---|---|---|
X1 | Mini USB port | |
X2 | Voltage supply | |
X3 | Inputs/outputs and external logic supply | |
L1 | Power LED, see chapter Power LED | |
S1 | Hex coding switch for selecting the special drive modes (clock-direction and analog speed) |
X1 − Mini USB
Mini USB port.
X2 – voltage supply
Connection for the main supply. Type: M12, 5-pin, B-coded, male
Suitable Nanotec cable: ZK-M12-5-2M-1-B-S (not included in the scope of delivery)
Voltage source
The operating or supply voltage supplies a battery, a transformer with rectification and filtering, or a switching power supply.
Pin assignment
Pin | Function | Note |
---|---|---|
1 | +Ub | 12 - 48 V DC ±5% |
2 | +Ub | 12 - 48 V DC ±5% |
3 | GND | |
4 | GND | |
5 | n.c. | Not used |
Permissible operating voltage
The maximum operating voltage is 50.4 V DC. If the input voltage of the controller exceeds the threshold value set in 2034h, the motor is switched off and an error triggered. Above the response threshold set in 4021h:02h, the integrated ballast circuit is activated (wirewound resistor Z32041412209K6C000 from Vishay with 3 W continuous output).
The minimum operating voltage is 11.4 V DC. If the input voltage of the controller falls below 10 V, the motor is switched off and an error triggered.
A charging capacitor of at least 4700 µF / 50 V (approx. 1000 µF per ampere rated current) must be connected in parallel to the supply voltage to avoid exceeding the permissible operating voltage (e.g., during braking).
X3 – Inputs/outputs and external logic supply
Connection for the digital and analog inputs/outputs and the external logic supply. Type: M12, 12-pin, A-coded, male
Suitable Nanotec cable: ZK-M12-12-2M-1-AFF (not included in the scope of delivery)
Pin | Function | Note |
---|---|---|
1 | GND | |
2 | Digital input 1 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
3 | Digital input 2 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
4 | Digital input 3 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
5 | Digital input 4 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
6 | Digital input 5 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
7 | Digital input 6 | 5 V / 24 V signal, switchable by means of software with object 3240h, max. 1 MHz |
8 | Analog input | 10 bit, 0 V…+10 V or 0…20 mA, switchable by means of software with object 3221h |
9 | Digital output 1 | Digital output, open drain, max. 24 V / 100 mA |
10 | Digital output 2 | Digital output, open drain, max. 24 V / 100 mA |
11 | Voltage output | +5 V, max. 100 mA |
12 | +UB Logic | +24 V DC, input voltage for the logic supply, current consumption: approx. 39 mA |
In 4015h, you can switch the alternative function of the digital inputs on/off, which is used for the special drive modes. The alternative function is activated in the factory settings. See chapter Special drive modes (clock-direction and analog speed).
If you set 3240h:07h to the value "1", three differential inputs are available instead of six single-ended inputs.
The following table shows all possible combinations:
Pin | Basic function | Alternative function | ||
---|---|---|---|---|
Single-ended | Differential | Single-ended | Differential | |
2 | Input 1 | - Input 1 | Release | –Enable |
3 | Input 2 / Direction input in clock-direction mode | + Input 1 | Direction | Release |
4 | Input 3 / Clock input in clock-direction mode | - Input 2 / - Direction input in clock-direction mode | Clock | –Direction |
5 | Input 4 | + Input 2 / + Direction input in clock-direction mode | Digital input 4 | Direction |
6 | Input 5 | - Input 3 / - Clock input in clock-direction mode | Digital input 5 | –Clock |
7 | Input 6 | + Input 3 / + Clock input in clock-direction mode | Digital input 6 | Clock |
Max. Voltage | Switching thresholds | |
---|---|---|
Switching on | Switching off | |
5 V | > 4.09 V | < 0.95 V |
24 V | > 14.74 V | 3.78 V |
Switch S1 - hex coding switch for selecting the special drive modes
You can use rotary switch S1 to select the special drive modes. See chapter Special drive modes (clock-direction and analog speed).