Communication settings Slave address, baud rate and parity are dependent on the position of the S2 and S3 rotary switches and, if applicable, on objects 2028h, 202Ah, 202Dh. Configuration Object Value range Factory settings Slave address 2028h 1 to 247 5 Baud rate 202Ah 7200 to 256000 19200 Parity 202Dh None: 0x00 Even: 0x04 Odd: 0x06 0x04 (Even) The number of data bits is always "8" here. The number of stop bits is dependent on the parity setting: No parity: 2 stop bits "Even" or "Odd" parity: 1 stop bit The following baud rates are supported: 7200 9600 14400 19200 38400 56000 57600 115200 128000 256000 You must save the changes by writing value "65766173h" in object 1010h:0Bh. The changes are not taken over until after the controller has been restarted. Rotary switch The C5-E is equipped with two hex coding switches – similar to that shown in the following figure. You can set the source for the slave address, the baud rate and the parity using the combination of numbers from both rotary switches. The following applies here: the combination of numbers is formed using rotary switches S2 and S3, where S2 represents the higher-value byte and S3 the lower-value byte Example Switch S2 is set to the value "0h", switch S3 to the value "Fh"; the result is the value "0Fh"="16d". Switch S2 is set to the value "Ah", switch S3 to the value "1h"; the result is the value "A1h"="161d". Number combinations of the rotary switches Slave address Baud rate and parity dec hex 0 0 Object 2028h Object 202Ah or 202Dh 1-247 1-F7 Number of the rotary switches Object 202Ah or 202Dh 248-255 F8-FF 5 19200, even Parity
Communication settings Slave address, baud rate and parity are dependent on the position of the S2 and S3 rotary switches and, if applicable, on objects 2028h, 202Ah, 202Dh. Configuration Object Value range Factory settings Slave address 2028h 1 to 247 5 Baud rate 202Ah 7200 to 256000 19200 Parity 202Dh None: 0x00 Even: 0x04 Odd: 0x06 0x04 (Even) The number of data bits is always "8" here. The number of stop bits is dependent on the parity setting: No parity: 2 stop bits "Even" or "Odd" parity: 1 stop bit The following baud rates are supported: 7200 9600 14400 19200 38400 56000 57600 115200 128000 256000 You must save the changes by writing value "65766173h" in object 1010h:0Bh. The changes are not taken over until after the controller has been restarted. Rotary switch The C5-E is equipped with two hex coding switches – similar to that shown in the following figure. You can set the source for the slave address, the baud rate and the parity using the combination of numbers from both rotary switches. The following applies here: the combination of numbers is formed using rotary switches S2 and S3, where S2 represents the higher-value byte and S3 the lower-value byte Example Switch S2 is set to the value "0h", switch S3 to the value "Fh"; the result is the value "0Fh"="16d". Switch S2 is set to the value "Ah", switch S3 to the value "1h"; the result is the value "A1h"="161d". Number combinations of the rotary switches Slave address Baud rate and parity dec hex 0 0 Object 2028h Object 202Ah or 202Dh 1-247 1-F7 Number of the rotary switches Object 202Ah or 202Dh 248-255 F8-FF 5 19200, even Parity
Rotary switch The C5-E is equipped with two hex coding switches – similar to that shown in the following figure. You can set the source for the slave address, the baud rate and the parity using the combination of numbers from both rotary switches. The following applies here: the combination of numbers is formed using rotary switches S2 and S3, where S2 represents the higher-value byte and S3 the lower-value byte Example Switch S2 is set to the value "0h", switch S3 to the value "Fh"; the result is the value "0Fh"="16d". Switch S2 is set to the value "Ah", switch S3 to the value "1h"; the result is the value "A1h"="161d". Number combinations of the rotary switches Slave address Baud rate and parity dec hex 0 0 Object 2028h Object 202Ah or 202Dh 1-247 1-F7 Number of the rotary switches Object 202Ah or 202Dh 248-255 F8-FF 5 19200, even Parity