LSA561S20-A-TSGA-152 – External linear actuator – NEMA 23
Technical Data
-
Size 56 mm
-
Shaft end Single
-
Speed 100 mm/s
-
Thread Diameter 10 mm
-
Resolution 30 µm/step
-
Inductance per Winding 4.3 mH
-
Screw Length "L" 152.4 mm
-
Weight 0.75 kg
-
NEMA 23
-
Peak Force 476.7 N
-
Current per Winding 2 A
-
Thread Lead 6 mm
-
Resistance per Winding 1.5 Ohm
-
Max. Axial Play 0.09 mm
-
Length "A" 50.3 mm
-
Screw Coating
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 10.50 mm/s
|
||
---|---|---|---|---|---|
2A 24V |
|
466.35 | |||
|
|||||
|
Downloads
Datasheets
Conformity
Accessories
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
LSNUT-AEAJ-TSGA | Axial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AFAJ-TSGA | Radial anti-backlash threaded nut with helical spring |
|
|
LSNUT-AAAG-TSGA | Threaded nut |
|
|
LSNUT-AGAJ-TSGA | Anti-backlash threaded nut with torsion spring |
|